IESNA:LM-63-2002
[TEST]P1199894
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-835-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7970
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1103.6 1236.5 1382 1526.4 1646.1 1725.1 1764.6 1781.7 1797.6 1819.6
1849.7 1886 1933.2 1981 2032.6 2102.9 2203.9 2351 2568.5 2869.9
3270.1 3798.3 4518.7 5412.5 5989 5849.6 5421.9 4833.3 4198 3595.2
2978.6 2298.3 1573 924.6 375 94.4 0
1103.6 1245.8 1403.9 1568.6 1699.3 1785 1827.2 1839.9 1846.5 1849.7
1858 1869 1883.2 1889.3 1908.5 1951.3 2026.5 2146.2 2340 2625
3008.8 3544.1 4349.6 5533.3 7107.4 7608.2 7204.1 6724.8 6194.4 5642
4827.2 3772 2628.9 1600.5 632 202.1 0
1103.6 1266.7 1453.3 1643.9 1801.4 1897 1924.4 1907.4 1866.8 1808
1743.2 1681.2 1619.7 1562.6 1534.6 1568.1 1714.1 1973.3 2286.8 2580.5
2858.9 3183.4 3627 4266.7 5491.6 6958.7 6659.4 5948.4 5481.7 5162.2
4707 4048.7 3163.1 2201.7 860.9 141.7 0
1103.6 1277.6 1504.4 1711.9 1877.8 1958.5 1956.8 1887.1 1776.7 1660.3
1550 1457.7 1386.4 1344.6 1385.8 1590.6 1939.2 2365.3 2815 3288.8
3807.1 4300.7 4771.8 5318.1 6125.7 7156.9 7357.3 6825.8 6229.5 5618.4
4892.6 3918 2763.9 1338 523.8 58.7 0
1103.6 1294.7 1515.4 1733.9 1903 1984.3 1949.7 1826.7 1671.3 1546.7
1435.8 1347.4 1284.2 1270 1389.1 1704.8 2173.7 2762.8 3489.2 4372.1
5340.1 6335.5 7330.4 8224.8 9241.1 10175.5 10412.2 9984.5 9169.1 8081.5
6651.2 4681.7 3038.4 1680.1 810.4 93.9 0
1103.6 1295.8 1518.1 1733.9 1897.5 1970 1934.9 1815.2 1660.9 1522.5
1411.6 1324.9 1267.8 1276 1441.8 1814.1 2351 3054.9 3949.3 4967.3
6005 7020.7 8042.5 9095.6 10286.4 11152.3 11201.2 10518.1 9327.8 7753.1
6107.1 4536.2 2964.3 1724.6 683.6 86.2 0
1103.6 1295.8 1512.6 1720.7 1870.6 1939.2 1931 1853.6 1734.4 1603.8
1487.4 1400.6 1340.8 1335.8 1466.5 1793.7 2273.6 2847.4 3517.8 4261.2
5004 5750.2 6467.3 7187.6 8174.8 9142.2 9400.8 8919.3 8100.7 7035
5845.2 4530.8 3412.3 2032 771.4 68.1 0
1103.6 1280.9 1483 1672.4 1809.7 1879.9 1902.5 1889.8 1837.7 1759.2
1671.9 1587.9 1515.4 1476.4 1512.6 1690 2012.3 2427.9 2871 3281.7
3678.1 4026.2 4354.5 4813.5 5686.5 6563.3 6450.2 5705.7 5018.3 4410.5
3651.7 2744.2 1841 895.5 251.5 30.7 0
1103.6 1280.4 1461 1627.4 1747.6 1814.6 1853 1877.8 1890.4 1894.2
1887.6 1869 1845.9 1820.6 1816.8 1861.3 1997.4 2235.7 2569.6 2949.5
3384.9 3925.2 4638.9 5565.7 6539.7 6723.1 5703 4407.2 3241.6 2360.4
1852.5 1353.4 981.7 577.6 160.9 6.6 0
1103.6 1250.2 1402.3 1542.3 1644.4 1705.9 1751.5 1791 1827.8 1874.5
1925 1975.5 2039.7 2101.2 2184.7 2309.3 2488.8 2745.2 3133.4 3662.7
4309.5 5060 5951.7 6948.8 7306.2 6779.7 5535 4153.6 2805.1 2023.2
1463.8 976.8 588 135.6 3.3 0 0
1103.6 1246.9 1389.6 1510.4 1602.7 1658.7 1699.9 1742.7 1783.3 1830
1887.1 1948.6 2024.9 2108.4 2212.7 2361.5 2566.8 2844.6 3211.4 3680.8
4288.6 5017.2 5692.5 6084.6 6009.9 5434.5 4368.2 3169.1 2033.7 1445.6
997.6 625.4 348.1 75.8 0 0 0
1103.6 1225.5 1355.1 1460.5 1539 1590.6 1626.3 1665.3 1706.4 1748.7
1802 1865.7 1939.8 2022.2 2121 2250.6 2424.6 2654.7 2948.9 3358
3891.1 4402.8 4653.7 4567.5 4265 3757.7 2958.3 2001.8 1081.1 638.5
351.9 157.6 60.9 7.7 0 0 0
1103.6 1212.9 1313.3 1386.9 1442.4 1475.8 1499.5 1530.2 1557.1 1582.9
1619.1 1667.5 1724.6 1779.5 1838.2 1910.1 1994.7 2096.3 2220.9 2345.5
2383.4 2258.2 1941.4 1569.7 1155.7 802.2 566.6 409 287.2 206.4
139.5 83.5 46.7 20.9 3.8 0 0
1103.6 1181.6 1256.2 1311.1 1343 1359.4 1371 1375.9 1372.6 1360
1341.3 1331.4 1320.5 1294.1 1236.5 1154.1 1068.5 986.6 916.4 868.6
844.4 822.5 792.3 741.2 702.2 672 578.7 468.9 309.7 216.9
154.8 107.6 71.4 30.7 4.4 0 0
1103.6 1150.3 1204.1 1244.7 1266.7 1272.1 1259.5 1225.5 1170.6 1099.2
1022.3 960.3 919.7 895 875.2 846.1 804.4 764.3 733 716.5
716.5 720.9 722 717.6 685.2 613.8 538.1 487.6 410.7 330
239.4 157 85.7 33.5 2.2 0 0
1103.6 1125 1150.8 1180.5 1201.9 1199.7 1170.6 1114 1045.4 981.2
927.9 890 868 851.6 832.4 802.7 761 710.5 661.1 622.1
601.2 604 621 632.5 628.1 608.9 567.2 499.6 424.4 353.6
287.2 225.7 164.2 95.5 41.2 0 0
1103.6 1091 1099.2 1120.1 1143.1 1154.1 1137.1 1099.7 1058 1020.7
982.8 940 895.5 852.1 809.8 765.4 716.5 664.9 616 576
540.3 510.1 484.3 467.8 462.8 461.2 452.4 432.7 398.6 350.8
270.7 185.6 102.7 54.4 19.8 0 0
1103.6 1068.5 1048.1 1052.5 1086 1128.8 1162.3 1165.1 1141.5 1104.1
1060.8 1009.2 949.3 886.2 826.3 769.2 714.9 662.2 614.9 578.1
551.2 533.7 519.4 501.8 474.9 432.7 388.7 356.9 328.3 296.5
254.8 197.1 126.8 73.6 24.2 0 0
1103.6 1041.5 994.3 987.2 1020.1 1103 1192 1233.7 1221.1 1173.9
1117.3 1059.7 998.7 931.2 863.7 797.8 735.7 678.6 628.7 590.2
561.1 540.8 532.6 527.1 515 488.7 456.8 420.6 383.8 341
288.8 225.1 165.8 104.3 34 0 0
1103.6 1015.7 944.9 909.8 926.8 1010.3 1132.7 1231 1254.6 1213.4
1144.8 1078.9 1017.9 954.2 891.1 828 765.4 704.4 651.2 610.5
576.5 554 537.5 530.4 520 500.7 473.3 442.5 409 371.7
320.1 254.2 186.7 102.7 31.8 1.1 0
1103.6 992.7 914.7 868.6 875.2 949.9 1063 1161.8 1217.2 1201.9
1144.2 1078.9 1017.9 957.5 898.2 838.9 777.5 717.1 664.4 619.9
582 556.2 537 525.4 513.4 491.4 459 423.9 388.7 347.5
296.5 229.5 166.9 88.9 24.2 0 0
1103.6 988.3 895.5 831.3 819.2 868.6 957 1058 1125 1131.6
1095.9 1040.4 985.5 934.5 884 829.6 772.5 714.9 661.6 616
577.1 549 524.9 502.9 476.6 437.6 383.2 320.1 260.8 211.9
163.6 109.3 66.4 33.5 2.7 0 0
1103.6 961.4 847.2 757.1 712.7 714.9 742.9 780.7 810.9 826.9
826.9 807.1 781.8 754.9 725.3 694 663.3 629.8 589.7 548.5
509 463.9 417.3 376.6 335.5 280 225.1 185 153.2 121.9
89.5 55.5 25.8 7.1 0 0 0
1103.6 941.6 810.4 701.1 633.6 604.5 595.2 594.1 590.8 585.8
575.4 555.6 532 504 471.1 444.2 417.8 397.5 384.3 378.8
371.7 356.3 331.6 300.3 263 224 187.8 155.9 125.7 98.3
70.3 39.5 17 2.7 0 0 0
1103.6 931.7 785.7 666.5 588 549 528.7 511.2 491.4 469.4
449.7 433.7 415.6 400.8 383.2 365.7 347 322.8 295.9 273.4
250.4 229.5 211.4 197.1 181.2 161.4 139.5 117.5 93.9 71.9
48.9 30.7 14.8 0.5 0 0 0
1103.6 923.5 770.9 648.4 566.1 522.1 495.2 469.4 444.7 420
396.4 376.1 356.9 337.7 320.1 303.1 285 266.3 248.7 230.1
212.5 197.1 183.4 168.6 151 135.6 118 98.3 75.8 56
40.6 24.2 8.2 0 0 0 0
1103.6 931.2 775.8 651.2 562.2 510.6 476 449.7 427.2 405.2
383.2 362.4 341 321.7 304.2 286.6 268.5 248.7 229 208.6
191.1 176.2 163.6 152.6 141.7 129.6 113.1 95 79.1 65.3
50.5 34.6 12.6 0 0 0 0
1103.6 935.6 781.3 655 560 497.4 460.7 437 416.2 394.2
373.4 352.5 333.8 316.3 299.8 282.2 264.6 244.9 225.1 205.3
187.8 175.1 164.7 155.9 145.5 131.2 112 96.1 84 71.4
56 37.3 14.8 4.4 0 0 0
1103.6 935.6 787.3 660 558.4 487 448 425.5 404.6 383.8
360.7 341 323.9 305.3 287.2 269 250.4 231.7 213 195.5
181.2 171.9 163.1 153.7 139.5 119.7 95.5 84 71.9 58.7
42.8 22.5 9.3 2.2 0 0 0
1103.6 954.2 810.9 683 572.1 489.2 445.3 421.7 400.8 383.2
362.9 343.7 325 306.9 288.3 270.1 251.5 233.3 216.3 201
188.3 178.4 168.6 156.5 138.9 110.9 83.5 71.9 60.4 47.8
34 19.8 10.4 4.4 1.1 0 0
1103.6 965.2 826.9 698.9 584.2 496.9 448 422.2 401.9 383.2
364 345.4 327.2 309.1 291.5 274 255.9 238.3 221.8 207
194.4 183.9 173 159.2 140 110.9 82.4 70.8 58.7 46.7
32.4 19.2 11 5.5 2.7 0 0
1103.6 969.6 837.3 712.7 595.2 510.6 450.2 425 402.5 386.5
368.4 350.3 332.7 315.2 298.1 281.7 264.1 246.5 230.1 213.6
200.4 189.4 177.9 165.3 141.7 112.6 87.3 76.3 63.7 51.1
36.2 22 13.2 8.2 4.9 2.2 0
1103.6 1000.4 885.1 765.9 647.9 544.1 471.1 430.5 408.5 390.9
375 358.5 342.1 325.6 308.6 291.5 274.5 257 241 225.7
211.9 199.3 186.7 172.4 154.8 132.3 104.3 88.9 75.8 62.6
47.8 30.2 18.7 12.1 8.8 4.4 0
1103.6 1023.4 928.4 822.5 709.4 601.8 511.7 444.2 410.7 390.9
375 359.1 343.2 326.7 310.2 292.6 274 257 240.5 225.1
212.5 199.3 185.6 170.2 153.2 134.5 113.1 95 81.8 68.6
54.9 39.5 20.3 12.1 7.7 3.8 0
1103.6 1045.4 979 895 801.1 697.8 596.8 499.6 426.1 394.8
376.1 359.1 343.2 326.7 309.1 292.1 274 255.9 238.3 219.6
202.1 185.6 170.2 155.9 143.9 129.6 112 93.3 75.8 62
50 37.3 20.9 9.3 4.9 1.6 0
1103.6 1080.5 1048.7 999.8 920.8 830.2 739.6 647.3 527.6 431.6
386 364.6 347 330 313.5 296.5 278.9 261.3 243.2 224
205.9 187.8 171.3 155.9 141.1 125.7 109.3 93.3 75.8 57.7
44.5 31.3 19.8 10.4 4.9 2.2 0
1103.6 1116.8 1123.4 1116.8 1078.9 1019.6 949.3 871.3 771.4 642.4
509 410.1 362.9 341.5 325.6 310.2 293.7 279.5 265.7 249.3
232.8 212.5 192.2 173.5 158.7 144.4 158.7 166.4 125.7 100.5
66.4 48.9 28 13.7 6.6 3.3 0
1103.6 1152.5 1200.2 1239.2 1254.6 1242.5 1203.5 1152.5 1104.7 1047.6
960.3 841.7 702.8 561.1 446.4 385.4 367.9 354.7 331.6 310.8
294.8 280.6 260.2 245.4 258.6 268.5 226.2 171.9 104.3 78
58.2 42.3 28.6 16.5 8.2 2.7 0
1103.6 1188.7 1278.2 1361.6 1423.7 1459.4 1461.6 1441.3 1422 1416
1412.2 1395.7 1363.3 1322.7 1271.1 1211.2 1136 1064.1 1038.8 1133.2
1338 1532.9 1562 1354 955.3 566.1 334.4 210.3 145.5 106.5
80.7 58.2 39.5 22.5 8.8 2.2 0
1103.6 1223.8 1349.6 1474.2 1578.5 1645.5 1677.3 1688.3 1699.3 1718.5
1748.2 1786.6 1832.7 1875 1917.3 1949.1 1999.6 2090.2 2259.3 2536.1
2895.1 3284.4 3664.4 3956.5 3990.5 3716.5 3190.5 2492.7 1740.5 1087.7
632 376.1 214.1 80.7 24.7 1.1 0
1103.6 1236.5 1382 1526.4 1646.1 1725.1 1764.6 1781.7 1797.6 1819.6
1849.7 1886 1933.2 1981 2032.6 2102.9 2203.9 2351 2568.5 2869.9
3270.1 3798.3 4518.7 5412.5 5989 5849.6 5421.9 4833.3 4198 3595.2
2978.6 2298.3 1573 924.6 375 94.4 0
